Schneider-Electric
 
NSYSPFX16200H picture- web-product-data-sheet
NSYSPFX16200H
PanelSeT - plain front panel plinth W1600 H200 stainless steel 316L
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Device composition Fixing elements
4 corner cover
1 front panel
1 rear panel
4 corner
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SMX
Complementary
Fixing mode By fixing element - on structure location
Material Stainless steel 316L
Surface finish Untreated
Height 200 mm
Width Nominal: 1600 mm
Net weight 17.2 kg
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 20.500 cm
Package 1 Length 160.500 cm
Package 1 Weight 17.690 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 15
Package 2 Height 60.000 cm
Package 2 Width 120.000 cm
Package 2 Length 210.000 cm
Package 2 Weight 265.350 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No