Schneider-Electric
 
NSYSPFX6200H picture- web-product-data-sheet
NSYSPFX6200H
Spacial - plain front panel plinth W600 H200 stainless steel 316L
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth front
Application Multi-purpose
Device composition Fixing elements
4 corner cover
1 front panel
1 rear panel
4 corner
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SD
Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial SFHD
Spacial Spacial S3HD
Spacial Spacial SMX
Spacial Spacial SFX
Spacial Spacial SDX
Complementary
Fixing mode By fixing element - on structure location
Material Stainless steel 316L
Surface finish Untreated
Height 200 mm
Width Nominal: 600 mm
Net weight 7.52 kg
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 21.5 cm
Package 1 Length 61.5 cm
Package 1 Weight 7.52 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 28
Package 2 Height 98.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 260.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations