Schneider-Electric
 
NSYSPLA125 picture- web-product-data-sheet
NSYSPLA125
Set of 2 uprights for mount. hor.support plate or 19"chassis in PLAencl.H1250mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Mounting accessory
Product or component type Upright
Device application Multi-purpose
Enclosure nominal dimensions - H: 1250 mm D: 320 mm
- H: 1250 mm D: 420 mm
Mounting support Intermediate support in the 2-door enclosures
Range compatibility Thalassa Thalassa PLA
Device composition Fixing elements
1 right upright
1 left upright
Material Galvanised steel
Complementary
Fixing mode By fixing element - sides of enclosure location
Adjustment Adjustable in depth every 50 mm with caged nuts
Height Nominal: 1250 mm
Real: 1080 mm
Depth 70 mm
Cut-out dimensions 11 x 13 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 5.000 cm
Package 1 Length 107.500 cm
Package 1 Weight 1.792 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 30
Package 2 Height 29.000 cm
Package 2 Width 37.500 cm
Package 2 Length 120.000 cm
Package 2 Weight 53.760 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months