Schneider-Electric
 
NSYSPLD picture- web-product-data-sheet
NSYSPLD
Thalassa PLD floor fixing accessory
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product destination Mounting kit
Product or component type Floor fixing
Device application Multi-purpose
Mounting location On the floor
Mounting support Mounting plate
Range compatibility Thalassa Thalassa PLD
Device composition 2 mounting plate
Quantity per set Set of 2
Complementary
Material Steel
Surface finish Galvanized
Fixing mode Screwed - on enclosure location
Length 200 mm
Width 130 mm
Depth 53 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 18 cm
Package 1 Length 22 cm
Package 1 Weight 2.03 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile