Schneider-Electric
 
NSYSPLVX4200 picture- web-product-data-sheet
NSYSPLVX4200
Spacial S3HD - outdoor heavy duty - side ventilated plinth - H200 D400 IP55
Schneider Electric
Characteristics
Main
Range Spacial
Application Outdoor heavy duty
Accessory / separate part category Enclosure accessory
Product or component type Ventilated plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
4 side panel
Range compatibility Spacial Spacial S3HD
Mounting support Fixing kit
Complementary
Fixing mode By screws
Surface finish Untreated
Height 200 mm
Depth Nominal : 400 mm
Net weight 2.096 kg
Environment
IP degree of protection IP55 (completed plinth with grille and filter)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 21.5 cm
Package 1 Length 22.0 cm
Package 1 Weight 2.096 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 50
Package 2 Height 50.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 157.0 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations