Schneider-Electric
 
NSYSPMP2575 picture- web-product-data-sheet
NSYSPMP2575
Spacial SF/SM partial mounting plate - 247x750 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Partial plain
Range compatibility Spacial Spacial SM
Spacial Spacial SFX
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element - on structure location
Height Nominal: 247 mm
Width Nominal: 750 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 65.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 2.5 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile