Schneider-Electric
 
NSYSPMP60100 picture- web-product-data-sheet
NSYSPMP60100
Spacial SF/SMpartial mounting plate - 597x1000 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Mounting accessory
Product or component type Mounting plate
Device application Multi-purpose
Enclosure nominal dimensions -
Mounting plate description Partial plain
Range compatibility Spacial Spacial SF
Spacial Spacial SM
Spacial Spacial SFX
Device composition 1 mounting plate
Fixing elements
Quantity per set Set of 1
Material Galvanised steel
Complementary
Fixing mode By fixing element - on structure location
Height Nominal: 600 mm
597 mm
Width Nominal: 1000 mm
905 mm
Variant particularity Horizontal fixing on cross rails
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 90.5 cm
Package 1 Length 59.7 cm
Package 1 Weight 11.68 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months