Schneider-Electric
 
NSYSPS10200 picture- web-product-data-sheet
NSYSPS10200
PanelSeT SF side panel plinth - 200x600x1000 mm
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Side plinth
Application Electronic application
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
4 side panel
Range compatibility PanelSeT PanelSeT SF
Mounting support Front plinth
Complementary
Fixing mode By screws
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 200 mm
Width Nominal: 1000 mm
Environment
IP degree of protection IP20 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 22.000 cm
Package 1 Length 86.000 cm
Package 1 Weight 6.256 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 75
Package 2 Height 105.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 482.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 44
Contractual warranty
Warranty 18 months