This Application will be decommissioned as of January 7th 2025

NSYSPS12100 |
Schneider-Electric
 
NSYSPS12100 picture- web-product-data-sheet
NSYSPS12100
Side panels for the plinth, PanelSeT SFN, PanelSeT SF, for electrical enclosure D1200mm, set of 2, H100mm
Schneider Electric
Characteristics
Overview
Lead time Usually Ships within 4 Weeks
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Electronic application
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility PanelSeT PanelSeT SF
Mounting support Front plinth
Complementary
Fixing mode By screws
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 100 mm
Width Nominal: 1200 mm
Environment
IP degree of protection IP20 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.8 cm
Package 1 Width 10.8 cm
Package 1 Length 104.8 cm
Package 1 Weight 3.928 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 28
Contractual warranty
Warranty 18 months