Schneider-Electric
 
NSYSPS3100SD picture- web-product-data-sheet
NSYSPS3100SD
2 side panels for plinth. 300x100mm. Folded sheet steel. RAL 7022. IP 30. IK 10.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Mounting support Front plinth
Complementary
Fixing mode By screws
Material Sheet steel
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 100 mm
Width Nominal: 300 mm
Depth 300 mm
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10 (resistance to external mechanical impacts)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 10.800 cm
Package 1 Length 11.300 cm
Package 1 Weight 574.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 150
Package 2 Height 50.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 120.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months