Schneider-Electric
 
NSYSPS3200SD picture- web-product-data-sheet
NSYSPS3200SD
2 side panels for plinth. 300x200mm. Folded sheet steel. RAL 7022. IP 30. IK 10.
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
4 side panel
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Mounting support Front plinth
Complementary
Fixing mode By screws
Material Sheet steel
Colour Grey (RAL 7022)
Surface finish Epoxy-polyester powder
Height 200 mm
Width Nominal: 300 mm
Depth 300 mm
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10 (resistance to external mechanical impacts)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 22.000 cm
Package 1 Length 22.500 cm
Package 1 Weight 1.178 kg
Unit Type of Package 2 S04
Number of Units in Package 2 12
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.780 kg
Unit Type of Package 3 P12
Number of Units in Package 3 48
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 71.120 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months