Schneider-Electric
 
NSYSPSX3100 picture- web-product-data-sheet
NSYSPSX3100
PanelSeT - side plinth - H100 D300 stainless steel 304L
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT CRNG
PanelSeT PanelSeT S3X
PanelSeT PanelSeT SMX
Complementary
Material Stainless steel 304L
Surface finish Untreated
Height 100 mm
Depth Nominal : 300 mm
Net weight 0.708 kg
Environment
IP degree of protection IP20 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 11.500 cm
Package 1 Length 12.000 cm
Package 1 Weight 708.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No