Schneider-Electric
 
NSYSPSX3100H picture- web-product-data-sheet
NSYSPSX3100H
Spacial - side plinth - H100 D300 stainless steel 316L
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility Spacial Spacial S3D
Spacial Spacial CRN
Spacial Spacial S3HD
Spacial Spacial S3X
Spacial Spacial SMX
Complementary
Material Stainless steel 316L
Surface finish Untreated
Height 100 mm
Depth Nominal : 300 mm
Net weight 0.708 kg
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 11.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 708.0 g
Unit Type of Package 2 PAL
Number of Units in Package 2 10
Package 2 Height 20.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 12.1 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations