Schneider-Electric
 
NSYSPSX4200SF picture- web-product-data-sheet
NSYSPSX4200SF
PanelSeT SFHD - outdoor heavy duty - side plinth - H200 D400 IP55
Schneider Electric
Characteristics
Main
Range PanelSeT
Application Outdoor heavy duty
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SFX
Mounting support Front plinth
Complementary
Fixing mode By screws
Surface finish Untreated
Height 200 mm
Width 215 mm
Depth Nominal : 400 mm
Net weight 2.096 kg
Environment
IP degree of protection IP55 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 20.500 cm
Package 1 Length 24.500 cm
Package 1 Weight 3.246 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 90
Package 2 Height 46.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 280.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No