Schneider-Electric
 
NSYSPSX6100H picture- web-product-data-sheet
NSYSPSX6100H
PanelSeT -side plinth - H100 D600 stainless steel 316L
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Enclosure accessory
Product or component type Plinth side panel
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
4 corner cover
2 side panel
Range compatibility PanelSeT PanelSeT SD
PanelSeT PanelSeT S3HD
PanelSeT PanelSeT SMX
PanelSeT PanelSeT SFX
Mounting support Front plinth
Complementary
Fixing mode By screws
Material Stainless steel 316L
Surface finish Untreated
Height 100 mm
Depth Nominal : 600 mm
Net weight 1.89 kg
Environment
IP degree of protection IP30 (complete plinth)
IK degree of protection IK10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 10.500 cm
Package 1 Length 41.000 cm
Package 1 Weight 2.268 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 96
Package 2 Height 49.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 226.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No