Schneider-Electric
NSYSPTR77 picture- web-product-data-sheet
NSYSPTR77
screen support accessory
Schneider Electric
TODAY
NOV 27, 2024
End of Commercialization
JUN 30, 2021
Main
Range Thalassa
Accessory / separate part category Installation accessory
Product or component type Support
Application Multi-purpose
For enclosure nominal dimensions -
Range compatibility Thalassa Thalassa PLA
Mounting location Front of enclosure
Mounting support Screen support accessory, for screen fixing
Device composition 4 support
Material Transparent polycarbonate
Complementary
Depth 70 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2 cm
Package 1 Width 22 cm
Package 1 Length 7 cm
Package 1 Weight 400 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months