Schneider-Electric
 
NSYSQCR4050 picture- web-product-data-sheet
NSYSQCR4050
Quick fixing cross rails, PanelSeT SFN, PanelSeT SF, PanelSeT SM, H40 W500mm, 1 row, set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Quick cross rails
Application Multi-purpose
Nominal dimensions of the housing -
Complementary
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Mounting location Between cross rails
On structure of enclosure
Mounting support Adaptation profile, on SM enclosures
Device composition Fixing elements
2 cross rails
Quantity per set Set of 1
Material Steel
Surface finish Galvanized
Fixing mode By screws
Clipped - on structure location
Adjustment Adjustable with a pitch of 25 mm
Number of horizontal rows 1
Maximum load 60 kg
Height Nominal: 500 mm
Useful: 410 mm
Width 40 mm
Depth 27 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 6.000 cm
Package 1 Length 47.000 cm
Package 1 Weight 798.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 400
Package 2 Height 100.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 340.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months