Back
Discover NSYSRCE1050 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYSRCE1050
Spacial SF cable entry roof - 1000x500 mm
Download NSYSRCE1050 product datasheet
TODAY
NOV 27, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Characteristics
Main
Range
Spacial
Accessory / separate part category
Cabling accessory
Product or component type
Cable entry
Device application
Multi-purpose
Mounting location
On top of enclosure
Range compatibility
Spacial Spacial SF suitable enclosure
Device composition
1 roof
Complementary
Material
Steel
Colour
Grey (RAL 7035)
Surface finish
Epoxy-polyester powder
Fixing mode
By screws - screw type M12 - roof fixing point location
Type of gland plate
Cable entry plates
Cable entry
1 entry
Width
Real: 970 mm
Nominal: 1000 mm
Depth
Real : 470 mm
Nominal : 500 mm
Number of cut-out
3 cut-outs
Cut-out dimensions
232 x 117 mm
Offer Sustainability
REACh free of SVHC
Yes
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Contractual warranty
Warranty
18 months