Back
NSYSRCE650
Spacial SF cable entry roof - 600x500 mm
Download NSYSRCE650 product datasheet
TODAY
NOV 28, 2024
End of Commercialization
SEP 30, 2020
End of Standard Services
DEC 14, 2020
Main
Range
Spacial
Accessory / separate part category
Cabling accessory
Product or component type
Cable entry
Device application
Multi-purpose
Mounting location
On top of enclosure
Range compatibility
Spacial Spacial SF suitable enclosure
Device composition
1 roof
Complementary
Material
Steel
Colour
Grey (RAL 7035)
Surface finish
Epoxy-polyester powder
Fixing mode
By screws - screw type M12 - roof fixing point location
Type of gland plate
Cable entry plates
Cable entry
1 entry
Width
Real: 570 mm
Nominal: 600 mm
Depth
Real : 470 mm
Nominal : 500 mm
Number of cut-out
1 cut-out
Cut-out dimensions
232 x 117 mm
Contractual warranty
Warranty
18 months