Schneider-Electric
 
NSYST30M6 picture- web-product-data-sheet
NSYST30M6
Torx screw M6x16mm without washer. Supply: 100 units
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Screw
Anwendung Multi-purpose
Complementary
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Quantity per set Set of 100
Length 16 mm
Thread type M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 1.200 cm
Package 1 Length 2.100 cm
Package 1 Weight 4.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 12.500 cm
Package 2 Width 9.000 cm
Package 2 Length 6.000 cm
Package 2 Weight 444.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months