Schneider-Electric
 
NSYST30M6S picture- web-product-data-sheet
NSYST30M6S
Self-tapping Torx screw M6x14mm + captive washer. Supply: 100 units
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Fixing accessory
Product or component type Screw
Anwendung Multi-purpose
Complementary
Range compatibility PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Quantity per set Set of 100
Length 14 mm
Thread type M6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.200 cm
Package 1 Width 1.200 cm
Package 1 Length 2.000 cm
Package 1 Weight 5.100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 100
Package 2 Height 6.000 cm
Package 2 Width 10.000 cm
Package 2 Length 10.500 cm
Package 2 Weight 544.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 1200
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 6.788 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months