Schneider-Electric
 
NSYSTBR4 picture- web-product-data-sheet
NSYSTBR4
PanelSeT SM top/bottom adjustment rail - depth 400 mm
Schneider Electric
Characteristics
Main
Category Mounting accessory
Product or component type Adjustment rail
Range compatibility PanelSeT SM
Application Multi-purpose
Nominal dimensions of the housing -
Mounting location Bottom and top centre of enclosure
Product destination 2 vertical uprights in 2-door enclosures
2 mounting plates in 2-door enclosures
Device composition 4 rail
Fixing elements
Quantity per set Set of 4
Material Steel
Complementary
Surface finish Zinc coated
Fixing mode By fixing element
Height 50 mm
Width 160 mm
Depth Nominal : 400 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 16.000 cm
Package 1 Length 34.000 cm
Package 1 Weight 3.115 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months