|
NSYSTR84
Spacial SF partition tray - compartimentalised application - 800x400 mm
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Partition
|
Anwendung
|
Compartmentalised application
|
Nennmaße des Gehäuses
|
-
|
Mounting support
|
Front frame
|
Range compatibility
|
Spacial Spacial SFM
|
Device composition
|
Fixing elements
1 partition tray
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Galvanised steel
|
Height
|
24 mm
|
Width
|
Nominal: 800 mm
Real: 708 mm
|
Depth
|
Nominal : 400 mm
|
Contractual warranty
|