|
|
|
NSYSTW
Transport casters for the plinth, PanelSeT SFN, PanelSeT SF, PanelSeT SM, for electrical enclosure , set of 4
|
|
|
Main
Range
|
PanelSeT
|
Accessory / separate part category
|
Transport accessory
|
Product or component type
|
Transport casters
|
Application
|
Multi-purpose
|
For enclosure nominal dimensions
|
-
|
Mounting support
|
Plinth corner
|
Range compatibility
|
PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SD
|
Device composition
|
Fixing elements
2 casters with locking system
2 free casters
|
Quantity per set
|
Set of 1
|
Complementary
Fixing mode
|
By screws - on corners of plinth location
|
Permanent permissible load
|
100 kg
|
Height
|
Real: 110 mm
|
Depth
|
178 mm
|
Diameter
|
80 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
19.000 cm
|
Package 1 Width
|
20.000 cm
|
Package 1 Length
|
28.000 cm
|
Package 1 Weight
|
6.116 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
45.000 cm
|
Package 2 Width
|
100.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
135.000 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
52da316e-d4e1-4114-85c0-32a03b2934fd
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg CO2 eq, Total Life cycle)
|
43
|
Contractual warranty
|
|