Schneider-Electric
 
NSYSUCR40140 picture- web-product-data-sheet
NSYSUCR40140
Universal cross rails, PanelSeT SFN, PanelSeT SF, PanelSeT SM, H40 W400mm, 1 row, set of 2
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Mounting accessory
Product or component type Universal cross rail
Application Multi-purpose
Nominal dimensions of the housing - H: 1400 mm
Complementary
Range compatibility PanelSeT PanelSeT SF
PanelSeT PanelSeT SM
PanelSeT PanelSeT SFX
PanelSeT PanelSeT SMX
Mounting location On structure of enclosure
Between cross rails
Mounting support Adaptation profile, on SM enclosures
Installation direction Vertical
Device composition Fixing elements
2 cross rails
4 supports
Quantity per set Set of 1
Material Steel
Surface finish Galvanized
Fixing mode By screws
Adjustment Adjustable with a pitch of 25 mm
Number of horizontal rows 1
Height Nominal: 1400 mm
Useful: 1307 mm
Width 40 mm
Depth 27 mm
Thickness 1.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.000 cm
Package 1 Length 130.000 cm
Package 1 Weight 2.562 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 100
Package 2 Height 45.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 280.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 18
Contractual warranty
Warranty 18 months