Schneider-Electric
 
NSYSUPLA4TG picture- web-product-data-sheet
NSYSUPLA4TG
Additional aesthetic trim kit for coupling versPLAT or PLAZT with canopy D420mm
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Coupling accessory
Product or component type Coupling trim frame
Anwendung Multi-purpose
Mounting location Side coupling of 2 enclosures
Range compatibility Thalassa PLA suitable enclosure
Device composition 2 trim frame
Canopy
Complementary
Material Frame: polyester
Depth 420 mm
IP degree of protection IP55
Colour Grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 41.500 cm
Package 1 Length 11.200 cm
Package 1 Weight 1.041 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No