Schneider-Electric
 
NSYSVR606 picture- web-product-data-sheet
NSYSVR606
Spacial SF ventilated roof - 600x600 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Enclosure accessory
Product or component type Ventilated roof
Device application Multi-purpose
Electronic application
Mounting location On top of enclosure
Range compatibility Spacial Spacial SF suitable enclosure
Device composition 4 elevator
1 roof
Quantity per set Set of 1
Complementary
Material Steel
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Fixing mode By elevators - screw type M12 - roof fixing point location
Height 72 mm
Width Real: 570 mm
Nominal: 600 mm
Depth Real : 570 mm
Nominal : 600 mm
IP degree of protection IP30 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 58.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 7.556 kg
Offer Sustainability
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months