Schneider-Electric
 
NSYTBC picture- web-product-data-sheet
NSYTBC
Sealing or padlocking cap for Spacial S24 enclosure
Schneider Electric
Characteristics
Main
Range of product Spacial S24
Product or component type Sealing cover
Accessory / separate part category Installation accessory
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 12.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 21.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.5 cm
Package 2 Weight 4.0 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1600
Package 3 Height 55.0 cm
Package 3 Width 100.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 77.0 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations