Schneider-Electric
 
NSYTBC3125 picture- web-product-data-sheet
NSYTBC3125
Spacial SF top busbar chamber - IP55 - 300x1200x500 mm
Schneider Electric
Characteristics
Main
Range Spacial
Accessory / separate part category Power distribution
Product or component type Top busbar chamber
Application Multi-purpose
Range compatibility Spacial Spacial SF
Nominal dimensions of the housing -
Mounting location On top of enclosure
Device composition 1 busbar chamber
1 sealing gasket
2 front panel
Quantity per set Set of 1
Material Steel
Complementary
Colour Grey (RAL 7035)
Surface finish Epoxy-polyester powder
Height 301 mm
Width 1200 mm
Depth 500 mm
IP degree of protection IP55 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 53.0 cm
Package 1 Length 122.5 cm
Package 1 Weight 44.0 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 7
Package 2 Height 118.0 cm
Package 2 Width 100.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 321.0 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 52da316e-d4e1-4114-85c0-32a03b2934fd
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 313
Contractual warranty
Warranty 18 months