Schneider-Electric
 
NSYTBP1176 picture- web-product-data-sheet
NSYTBP1176
PC box IP66 IK08 RAL7035 Int.H105W65D55 Ext.H116W74D62 opaque PC cover H10
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa TBP
Device application Multi-purpose
Category Industrial box
Height 116 mm
Width 74 mm
Depth 62 mm
Internal height 105 mm
Internal width 65 mm
Internal depth 55 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Quantity per set Set of 5
Body type One piece moulded
Type of front cover Low plain cover
Cover fixing Metal screws
Lock type Captive screw flat outside sealed area
Removable parts Cover by captive screws
Complementary
Material Polycarbonate
Colour Grey (RAL 7035)
Standards UL 508 A
IEC 62208
Product certifications TÜV
UL
Electrical insulation class Class II
Mounting location Outdoor (with canopy or shelter and anticondensation valve)
Net weight 0.124 kg
Environment
IP degree of protection IP66 conforming to NEMA 4.4X
IK degree of protection IK08 conforming to IEC 62262
Fire resistance 960 °C
Ambient air temperature for storage -15…60 °C
Operating temperature -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.680 cm
Package 1 Width 2.580 cm
Package 1 Length 1.700 cm
Package 1 Weight 124.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.000 cm
Package 2 Width 12.400 cm
Package 2 Length 33.400 cm
Package 2 Weight 620.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 105
Package 3 Height 40.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 14.260 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months