Schneider-Electric
 
NSYTBP1397T picture- web-product-data-sheet
NSYTBP1397T
PC box IP66 IK08 RAL7035 Int.H125W80D65 Ext.H138W93D72 Transp.cover H20
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa TBP
Device application Multi-purpose
Category Industrial box
Height 138 mm
Width 93 mm
Depth 72 mm
Internal height 125 mm
Internal width 80 mm
Internal depth 65 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Quantity per set Set of 2
Body type One piece moulded
Type of front cover Low transparent cover
Cover fixing Plastic screws
Lock type Captive screw flat outside sealed area
Removable parts Cover by captive screws
Complementary
Material Polycarbonate
Colour Grey (RAL 7035)
Transparent
Standards IEC 62208
UL 508 A
Product certifications TÜV
UL
Electrical insulation class Class II
Mounting location Outdoor (with canopy or shelter and anticondensation valve)
Net weight 0.23 kg
Environment
IP degree of protection IP66 conforming to NEMA 4.4X
IK degree of protection IK08 conforming to IEC 62262
Fire resistance 960 °C
Ambient air temperature for storage -15…60 °C
Operating temperature -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 9.300 cm
Package 1 Length 13.800 cm
Package 1 Weight 230.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 58
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 15.532 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 696
Package 3 Height 135.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 198.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months