This Application will be decommissioned as of January 7th 2025

NSYTBP191610H |
Schneider-Electric
 
NSYTBP191610H picture- web-product-data-sheet
NSYTBP191610H
PC box IP66 IK08 RAL7035 Int.H175W150D100 Ext.H193W164D105 opaque PC cover H40
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa TBP
Device application Multi-purpose
Category Industrial box
Height 192 mm
Width 164 mm
Depth 105 mm
Internal height 175 mm
Internal width 150 mm
Internal depth 100 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Body type One piece moulded
Type of front cover High plain cover
Cover fixing Plastic screws
Lock type Captive screw flat outside sealed area
Removable parts Cover by captive screws
Complementary
Material Polycarbonate
Colour Grey (RAL 7035)
Standards UL 508 A
IEC 62208
Product certifications TÜV
UL
Electrical insulation class Class II
Mounting location Outdoor (with canopy or shelter and anticondensation valve)
Net weight 0.62 kg
Environment
IP degree of protection IP66 conforming to NEMA 4.4X
IK degree of protection IK08 conforming to IEC 62262
Fire resistance 960 °C
Ambient air temperature for storage -15…60 °C
Operating temperature -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.000 cm
Package 1 Width 17.000 cm
Package 1 Length 20.500 cm
Package 1 Weight 597.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 17
Package 2 Height 40.000 cm
Package 2 Width 41.000 cm
Package 2 Length 61.000 cm
Package 2 Weight 10.940 kg
Unit Type of Package 3 P12
Number of Units in Package 3 204
Package 3 Height 137.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 141.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months