This Application will be decommissioned as of January 7th 2025

NSYTBP775 |
Schneider-Electric
 
NSYTBP775 picture- web-product-data-sheet
NSYTBP775
PC box IP66 IK08 RAL7035 Int.H65W65D45 Ext.H74W74D56 opaque PC cover H10
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa TBP
Device application Multi-purpose
Category Industrial box
Height 74 mm
Width 74 mm
Depth 54 mm
Internal height 65 mm
Internal width 65 mm
Internal depth 47 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Quantity per set Set of 5
Body type One piece moulded
Type of front cover Low plain cover
Cover fixing Metal screws
Lock type Captive screw flat outside sealed area
Removable parts Cover by captive screws
Complementary
Material Polycarbonate
Colour Grey (RAL 7035)
Standards IEC 62208
UL 508 A
Product certifications TÜV
UL
Electrical insulation class Class II
Mounting location Outdoor (with canopy or shelter and anticondensation valve)
Net weight 0.076 kg
Environment
IP degree of protection IP66 conforming to NEMA 4.4X
IK degree of protection IK08 conforming to IEC 62262
Fire resistance 960 °C
Ambient air temperature for storage -15…60 °C
Operating temperature -25…80 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 7.400 cm
Package 1 Length 7.400 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 185
Package 2 Height 40.000 cm
Package 2 Width 41.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 17.040 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 4625
Package 3 Height 218.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 441.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Contractual warranty
Warranty 18 months