This Application will be decommissioned as of January 7th 2025

NSYTBS1397T |
Schneider-Electric
 
NSYTBS1397T picture- web-product-data-sheet
NSYTBS1397T
ABS industrial box, PanelSeT TBS, 93x72x138mm, int. 80x65x125mm, low transparent cover, IP66, IK07, RAL 7035
Schneider Electric
Characteristics
Main
Range Thalassa
Product name Thalassa TBS
Device application Multi-purpose
Category Industrial box
Height 138 mm
Width 93 mm
Depth 72 mm
Internal height 125 mm
Internal width 80 mm
Internal depth 65 mm
Enclosure mounting Wall mounted
Device composition 1 body
1 cover
4 cover screw
Quantity per set Set of 2
Body type One piece moulded
Type of front cover Low transparent cover
Cover fixing Plastic screws
Lock type Captive screw flat outside sealed area
Removable parts Cover by captive screws
Complementary
Material ABS with 45% of post-industrial recycled content
Colour Grey (RAL 7035)
Transparent
Standards IEC 62208
Product certifications TÜV
Electrical insulation class Class II
IP degree of protection IP66 conforming to NEMA 4.4X
IK degree of protection IK07 conforming to IEC 62262
Glow wire resistance 650 °C conforming to IEC 60695-2-11
Ambient air temperature for storage -15…40 °C
Operating temperature -25…60 °C
Net weight 0.23 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.200 cm
Package 1 Width 9.300 cm
Package 1 Length 13.800 cm
Package 1 Weight 230.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 58
Package 2 Height 40.000 cm
Package 2 Width 40.500 cm
Package 2 Length 60.500 cm
Package 2 Weight 14.560 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 1450
Package 3 Height 215.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 379.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months