This Application will be decommissioned as of January 7th 2025

NSYTC1 |
Schneider-Electric
 
NSYTC1 picture- web-product-data-sheet
NSYTC1
Blind caps 25.5 mm
Schneider Electric
Characteristics
Main
Range Thalassa
Spacial
Accessory / separate part category Insulation accessory
Product or component type Blind cap
Range compatibility Spacial Spacial SBD enclosure
Thalassa Thalassa PLS enclosure
Thalassa Thalassa PLM enclosure
Thalassa Thalassa PLA enclosure
Spacial Spacial CRN enclosure
Spacial Spacial S3CM enclosure
Spacial Spacial S3D enclosure
Complementary
Quantity per set Set of 50
Material Black PVC (polyvinyl chloride)
Diameter External: 27.5 mm
Cut-out dimensions Ø 20 mm
Depth External : 7 mm
Net weight 0.002 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 14 cm
Package 1 Length 12 cm
Package 1 Weight 2 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile