Schneider-Electric
 
NSYTC12100 picture- web-product-data-sheet
NSYTC12100
Spiral band for cable bundle shaping. Allows cable passage body/ door. Pckg: 50m
Schneider Electric
Characteristics
Main
Accessory / separate part category Cable management accessory
Product or component type Cable duct
Range compatibility Thalassa Thalassa PLS
Thalassa Thalassa PLA
Thalassa Thalassa PLM
PanelSeT PanelSeT SBM
PanelSeT PanelSeT S3D
PanelSeT PanelSeT S3CM
PanelSeT PanelSeT CRN
PanelSeT PanelSeT SM
PanelSeT PanelSeT SF
Anwendung Multi-purpose
Device composition 1 50 m reel
Complementary
Material PE (polyethylene)
Colour Colourless
Length 50000 mm
Diameter 9 mm
12 mm
Environment
Ambient air temperature for operation -60…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.000 cm
Package 1 Width 36.000 cm
Package 1 Length 43.000 cm
Package 1 Weight 2.390 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 3
Package 2 Height 40.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.186 kg
Unit Type of Package 3 PAM
Number of Units in Package 3 60
Package 3 Height 100.000 cm
Package 3 Width 100.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 165.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months