Schneider-Electric
 
NSYTC7CSX picture- web-product-data-sheet
NSYTC7CSX
Square male lock insert 7mm for Spacial S3X enclosure, 100% stainless steel
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Insert for lock
Device application Multi-purpose
Mounting support Direct mounting on standard lock
Range compatibility Spacial Spacial S3X
Device composition 1 shape insert
Quantity per set Set of 1
Material Shape insert: stainless steel
Lock type Lock 7 mm square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 7.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 83.0 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months