This Application will be decommissioned as of January 7th 2025

NSYTC8ML |
Schneider-Electric
 
NSYTC8ML picture- web-product-data-sheet
NSYTC8ML
Lock for Spacial CRNG enclosure with 3 points locks - Square insert 8mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Flat escutcheon 3 point lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial CRN
Device composition 1 shape insert
1 flat escutcheon
Quantity per set Set of 1
Lock type Lock 8 mm square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4 cm
Package 1 Width 10 cm
Package 1 Length 20 cm
Package 1 Weight 125 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months