Schneider-Electric
 
NSYTCD278 picture- web-product-data-sheet
NSYTCD278
Set of 8 slot type locking screws for PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Screw
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Closing shape screw
Device application Multi-purpose
Mounting support Direct mounting on cover
Range compatibility Thalassa Thalassa PLS
Device composition 8 screw
Depth 120 mm
Height 20 mm
Quantity per set Set of 8
Material Plastic
Lock type Slotted head
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 12.000 cm
Package 1 Length 12.000 cm
Package 1 Weight 87.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months