Back
Discover NSYTCM276 by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
NSYTCM276
Set of 6 winged type locking screws for PLS box
Download NSYTCM276 product datasheet
TODAY
NOV 27, 2024
End of Commercialization
DEC 31, 2020
End of Standard Services
JAN 19, 2021
Characteristics
Main
Range
Thalassa
Product or component type
Screw
Complementary
Accessory / separate part category
Locking accessory
Accessory / separate part type
Closing shape screw
Device application
Multi-purpose
Mounting support
Direct mounting on cover
Range compatibility
Thalassa Thalassa PLS
Device composition
6 screw
Depth
120 mm
Height
15 mm
Quantity per set
Set of 6
Material
Plastic
Lock type
Wing head
Offer Sustainability
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Mercury free
Yes
RoHS exemption information
Yes
China RoHS Regulation
China RoHS declaration
Environmental Disclosure
Product Environmental Profile
Contractual warranty
Warranty
18 months