Schneider-Electric
 
NSYTCRE1 picture- web-product-data-sheet
NSYTCRE1
TCRE1 Lock for CRN
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 lock
Quantity per set Set of 1
Net weight 0.116 kg
Lock type Key lock
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 9.000 cm
Package 1 Length 10.000 cm
Package 1 Weight 76.000 g
Offer Sustainability
SCIP Number Ba0ee14c-eebb-47d8-a070-ade906247bb0
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months