Schneider-Electric
 
NSYTCRE12 picture- web-product-data-sheet
NSYTCRE12
TCRE12 Lock for CRN
Schneider Electric
Characteristics
Main
Range PanelSeT
Product or component type Lock
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility PanelSeT PanelSeT S3D
PanelSeT PanelSeT CRN
Device composition 1 lock
Quantity per set Set of 1
Net weight 0.116 kg
Lock type Key lock
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 7.000 cm
Package 1 Length 4.000 cm
Package 1 Weight 116.000 g
Offer Sustainability
SCIP Number E893f0a0-d2cc-4011-9425-3873dde70142
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months