Schneider-Electric
 
NSYTCT274 picture- web-product-data-sheet
NSYTCT274
Set of 4 triangular headed locking screws for PLS box
Schneider Electric
Characteristics
Main
Range Thalassa
Product or component type Screw
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Closing shape screw
Device application Multi-purpose
Mounting support Direct mounting on cover
Range compatibility Thalassa Thalassa PLS
Device composition 4 screw
Depth 100 mm
Height 15 mm
Quantity per set Set of 4
Material Plastic
Lock type Triangular head
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 10 cm
Package 1 Length 10 cm
Package 1 Weight 47 g
Offer Sustainability
SCIP Number A18cb304-12b9-4d34-8ea6-7f2f757726a8
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months