This Application will be decommissioned as of January 7th 2025

NSYTEC6ML |
Schneider-Electric
NSYTEC6ML picture- web-product-data-sheet
NSYTEC6ML
Transformation of std lock to a retractable 3 point lock with square 6mm insert
Schneider Electric
Main
Range Spacial
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Retractable handle 3 point lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial CRN
Device composition 1 handle with lock
Quantity per set Set of 1
Lock type Lock 6 mm square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5 cm
Package 1 Length 20 cm
Package 1 Weight 270 g
Contractual warranty
Warranty 18 months