This Application will be decommissioned as of January 7th 2025

NSYTEC8ML |
Schneider-Electric
 
NSYTEC8ML picture- web-product-data-sheet
NSYTEC8ML
Transformation of the std lock to a retractable 3 pt lock with square 8mm insert
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Retractable handle 3 point lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial CRN
Device composition 1 shape insert
1 handle with lock
Quantity per set Set of 1
Lock type Lock 8 mm square insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 12 cm
Package 1 Length 25 cm
Package 1 Weight 250 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months