Schneider-Electric
 
NSYTEL1242EPL picture- web-product-data-sheet
NSYTEL1242EPL
Retractable handle lock with 1242E key lock
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Keylock
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility NSYPLM108/T version
Range compatibility Thalassa Thalassa PLM
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Lock type Key lock
Type of keylock Cylindrical
Key number 1242E
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 3.000 cm
Package 1 Length 28.000 cm
Package 1 Weight 229.000 g
Unit Type of Package 2 PAM
Number of Units in Package 2 1000
Package 2 Height 97.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 252.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months