Schneider-Electric
 
NSYTEL405ML picture- web-product-data-sheet
NSYTEL405ML
Transformation of the std lock to a retractable 3 pt lock with key 405 (2)
Schneider Electric
Characteristics
Main
Range PanelSeT
Accessory / separate part category Locking accessory
Product or component type Lock
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility CRNG version
Range compatibility PanelSeT PanelSeT CRN
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Material Cylindrical barrel: zamak
Handle: PA (polyamide)
Lock type Key lock
Type of keylock Cylindrical
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 15.000 cm
Package 1 Length 24.000 cm
Package 1 Weight 240.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months