This Application will be decommissioned as of January 7th 2025

NSYTEL405PL |
Schneider-Electric
 
NSYTEL405PL picture- web-product-data-sheet
NSYTEL405PL
Retractable handle lock with 405 key lock
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Locking accessory
Product or component type Handle
Application Multi-purpose
Mounting support Direct mounting on door
Product compatibility NSYPLM108/T version
Range compatibility Thalassa Thalassa PLM
Device composition 1 cylindrical barrel
2 key
1 handle with key lock
Complementary
Quantity per set Set of 1
Lock type Key lock
Type of keylock Cylindrical
Key number 405
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 25.000 cm
Package 1 Length 23.000 cm
Package 1 Weight 250.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months