Schneider-Electric
 
NSYTEPLDM8 picture- web-product-data-sheet
NSYTEPLDM8
PLD lateral special insert M8
Schneider Electric
Characteristics
Main
Range Thalassa
Accessory / separate part category Fixing accessory
Product or component type Insert
Range compatibility Thalassa Thalassa PLD
Complementary
Material Brass
Surface finish Untreated
Fixing mode Screwed - screw type M8 - on enclosure location
Length 11 mm
Width 11 mm
Depth 11 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 5 cm
Package 1 Length 5 cm
Package 1 Weight 3 g