Schneider-Electric
 
NSYTET7ML picture- web-product-data-sheet
NSYTET7ML
Transformation of the std lock to a retractable 3 pt lock with triangular 7mm
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Handle
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Retractable handle 3 point lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial Spacial CRN
Device composition 1 shape insert
1 handle with lock
Quantity per set Set of 1
Lock type Lock 7 mm triangular insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 17 cm
Package 1 Length 23 cm
Package 1 Weight 283 g
Offer Sustainability
SCIP Number B275ac6d-38de-4397-a911-e79c04976382
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months